Catalog navigation
CAD model selection
Delivery country
Selectable products: 37
HELP_VARIABLE
Company
Harmonic Drive
Description
CanisDrive - Harmonic Drive® Servo actuators with hollow shaft
Bill of material
CanisDrive-20A-100-AM-H-DCO
Size
Hollow Shaft diameter
mm
Selection for Ratio
Outer Diameter
mm
Length
mm
Motor winding type
Connector version
Motor Feedback System
Break
Option UL certification
Maximum output torque
107 Nm
Maximum output speed
60.00 1/min
Maximum current
3.6 Arms
Continuous stall torque
64.0 Nm
Continuous stall current
2.1 Arms
Backlash
0 arcmin
Weight
3.2 kg
Integrated Output Bearing
Yes
Permissible dynamic tilting moment
172 Nm
Permissible axial load
4486 N
Permissible radial load
3006 N
Preview - Generation
Preview
Quotation
3D
2D

Location of catalog vendor
Select a country to see the local offices