Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Delivery country
Add for comparison
Selectable products: 15
Company
Harmonic Drive
Description
CSF-1U-CC - Harmonic Drive® Gear with output bearing with output shaft, input hub and wide mounting flange
Bill of material
CSF-8-30-1U-CC
Size
8
Selection for Ratio
30
Display Minimal Housing Clearance?
Yes
No
Version
Gear with output shaft, input hub and wide mounting flange
Outer diameter
29.0 mm
Length
51.0 mm
Hub Shaft Connection
Set Screw
WG borehole diameter
3 H7
Transmission accuracy
<2 arcmin
Backlash
0 arcmin
Limit for repeated peak torque
1.80 Nm
Limit for average torque
1.40 Nm
Max. input speed
8500 1/min
max. Output Speed
283 1/min
Weight
0.111 kg
Integrated Output Bearing
Yes
Permissible dynamic tilting moment
3.46 Nm
Permissible axial load
630 N
Permissible radial load
200 N
Lower tolerance limit Wave Generator Position
-0.3 mm
Upper tolerance limit Wave Generator Position
0 mm
Customs tariff number
84834090
Preview and CAD generation
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices