Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 4
Company
Harmonic Drive
Description
BHK - Harmonic Drive® Built-in motor
Bill of material
BHK-0100A-AO
Size
0100A-AO
Motor winding type
DC link voltage 560VDC, voltage constant 25,7 Vrms/1000 min^-1
Power connector version
Open strands (flying leads)
Maximum output torque
3 Nm
Maximum output speed
7300 1/min
Maximum current
8 Arms
Continuous stall torque
1.0 Nm
Continuous stall current
2.5 Arms
Hollow Shaft diameter
37.6 mm
Weight
0.36 kg
Integrated Output Bearing
No
Customs tariff number
85015100
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices