Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Delivery country
Add for comparison
Selectable products: 47
Company
Harmonic Drive
Description
CPU-M - Harmonic Drive® Gear for direct motor mounting
Bill of material
CPU-32A-50-M-SP_C_10_WG311796
Size
32
Ratio
50
Display Minimal Housing Clearance?
Yes
No
Outer Diameter
148 mm
Length
57.8 mm
Hollow shaft diameter
0
Hub Shaft Connection
Clamping Set
Keyway
WG borehole diameter
10 G6
11 H7
12 G7
14 G6
16 G6
19 G7
6,35 H7
6 H7
8 G6
9 H7
Transmission accuracy
1.0 arcmin
Backlash
0 arcmin
Limit for repeated peak torque
216.0 Nm
Limit for average torque
108.0 Nm
Max. input speed
4800 1/min
max. Output Speed
96 1/min
Weight
3.95 kg
Integrated Output Bearing
Yes
Permissible dynamic tilting moment
578 Nm
Permissible axial load
9357 N
Permissible radial load
6269 N
Lower tolerance limit Wave Generator Position
-0.55 mm
Upper tolerance limit Wave Generator Position
0 mm
Customs tariff number
84834090
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices