Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Delivery country
Add for comparison
Selectable products: 9
HELP_VARIABLE
Company
Harmonic Drive
Description
CSF-2UP - Short Harmonic Drive® Gear with high capacity output bearing
Bill of material
CSF-11-30-2UP
Size
11
Ratio
30
Outer Diameter
59 mm
Length
27.0 mm
Hollow shaft diameter
0
Hub Shaft Connection
Screw connection
WG borehole diameter
5 H7
Transmission accuracy
2.0 arcmin
Backlash
0 arcmin
Limit for repeated peak torque
4.5 Nm
Limit for average torque
3.4 Nm
Max. input speed
8500 1/min
Max. Output Speed
283 1/min
Weight
0.33 kg
Integrated Output Bearing
Yes
Permissible dynamic tilting moment
40 Nm
Permissible axial load
1389 N
Permissible radial load
930 N
Lower tolerance limit Wave Generator Position
-0.7 mm
Upper tolerance limit Wave Generator Position
0 mm
Customs tariff number
84834090
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices