Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Delivery country
Add for comparison
Selectable products: 27
Company
Harmonic Drive
Description
CSG-CPH - Harmonic Drive® Hohl shaft gear
Bill of material
CSG-25-50-CPH
Size
25
Ratio
50
Outer Diameter
116 mm
Hollow Shaft diameter
29 mm
Length
59.0 mm
Transmission accuracy
1.0 arcmin
Twisting play
0 arcmin
Limit for repeated peak torque
127 Nm
Limit for average torque
72 Nm
Max. input speed
5600 1/min
max. Output Speed
112 1/min
Weight
2.35 kg
Integrated Output Bearing
Yes
Permissible dynamic tilting moment
1050 Nm
Permissible axial load
5298 N
Permissible radial load
3550 N
Customs tariff number
84834090
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices