Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Delivery country
Add for comparison
Selectable products: 27
Company
Harmonic Drive
Description
CSG-CPM - Harmonic Drive® Gear for direct motor mounting
Bill of material
CSG-25-50-CPM-SP_C_11_WG
Size
25
Ratio
50
Display Minimal Housing Clearance?
Yes
No
Outer Diameter
116 mm
Length
46.0 mm
Hollow shaft diameter
0
Hub Shaft Connection
Clamping Set
Keyway
WG borehole diameter
11 H7
12 H7
13 G6
14 G7
19 G7
8 H7
9 H7
Transmission accuracy
1.0 arcmin
Backlash
0 arcmin
Limit for repeated peak torque
127 Nm
Limit for average torque
72 Nm
Max. input speed
5600 1/min
max. Output Speed
112 1/min
Weight
1.90 kg
Integrated Output Bearing
Yes
Permissible dynamic tilting moment
1050 Nm
Permissible axial load
5298 N
Permissible radial load
3550 N
Lower tolerance limit Wave Generator Position
-0.5 mm
Upper tolerance limit Wave Generator Position
0 mm
Customs tariff number
84834090
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices