Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 36
Company
Harmonic Drive
Description
LynxDrive-D - New Generation
Bill of material
LynxDrive-25D-080-AR-F-CCO-B
Extended description
LynxDrive-D is the next generation of LynxDrive-C. The new generation features the latest CSG gear technology (+30% performance) and a PT1000 temperature sensor instead of the previous KTY-84-130.
Size
25
Ratio
80
Motor winding type
DC link voltage 560VDC, voltage constant 38 Vrms/1000 min^-1
Engine feedback system
Motor Feedback System
Break
Yes
No
Maximum output torque
178 Nm
Maximum output speed
60 1/min
Maximum current
4.3 Arms
Continuous stall torque
113.0 Nm
Continuous stall current
2.7 Arms
Hollow shaft diameter
0 mm
Backlash
0 arcmin
Weight
5.0 kg
Integrated Output Bearing
Yes
Permissible dynamic tilting moment
156 Nm
Permissible axial load
2051 N
Permissible radial load
1374 N
Customs tariff number
85015100
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices