Catalog navigation
CAD model selection
Delivery country
Selectable products: 9
HELP_VARIABLE
Company
Harmonic Drive
Description
FHA-C Mini - Harmonic Drive® hollow shaft servo actuator
Bill of material
FHA-11-C-30-D200-Y
SIZE
Size
RATIO
Selection for Ratio
OD
Outer Diameter
mm
L
Length
mm
MFS
Motor Feedback System
D200: 2000 increments/revolutions
MWT
Motor winding type
CV
Connector version/Cable outlet
Cables with open ends
CABLE
Selection for Cable
OPT
Option UL certification
MOT
Maximum output torque
4.5 Nm
MOS
Maximum output speed
200 1/min
MC
Maximum current
1.50 Arms
CST
Continuous stall torque
1.80 Nm
CSC
Continuous stall current
0.74 Arms
HSD
Hollow shaft diameter
8.0 mm
BL
Backlash
0 arcmin
WGT
Weight
0.6 kg
CRB
Integrated Output Bearing
Yes
MK
Permissible dynamic tilting moment
40 Nm
FA
Permissible axial load
300 Nm
FR
Permissible radial load
2857 Nm
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices