Catalog navigation
CAD model selection
Delivery country
Selectable products: 37
HELP_VARIABLE
Company
Harmonic Drive
Description
LynxDrive - Compact Harmonic Drive® Servo actuator
Bill of material
LynxDrive-25C-080-AR-H-CCO-B
SIZE
Size
RATIO
Ratio
MWT
Motor winding type
DC link voltage 560VDC, voltage constant 38 Vrms/1000 min^-1
CD
Engine feedback system
EFS
Motor Feedback System
B
Break
MOT
Maximum output torque
137 Nm
MOS
Maximum output speed
60 1/min
MC
Maximum current
3.3 Arms
CST
Continuous stall torque
87.0 Nm
CSC
Continuous stall current
2.0 Arms
HSD
Hollow shaft diameter
0 mm
BL
Backlash
0 arcmin
WGT
Weight
5.0 kg
CRB
Integrated Output Bearing
Yes
MK
Permissible dynamic tilting moment
156 Nm
FA
Permissible axial load
2051 N
FR
Permissible radial load
1374 N
Preview - Generation
Preview
Quotation
3D
2D

Location of catalog vendor
Select a country to see the local offices