Catalog navigation
CAD model selection
Delivery country
Selectable products: 9
HELP_VARIABLE
Company
Harmonic Drive
Description
CSF-2UP - Short Harmonic Drive® Gear with high capacity output bearing
Bill of material
CSF-11-30-2UP
SIZE
Size
RATIO
Ratio
OD
Outer Diameter
59 mm
L
Length
27.0 mm
HSD
Hollow shaft diameter
0
HSC
Hub Shaft Connection
Screw connection
WGBD
WG borehole diameter
5 H7
ACCUR
Transmission accuracy
2.0 arcmin
BL
Backlash
0 arcmin
TR
Limit for repeated peak torque
4.5 Nm
TA
Limit for average torque
3.4 Nm
NMAX
Max. input speed
8500 rpm
MOS
Max. Output Speed
283 1/min
WGT
Weight
0.33 kg
CRB
Integrated Output Bearing
Yes
MK
Permissible dynamic tilting moment
40 Nm
FA
Permissible axial load
1389 N
FR
Permissible radial load
930 N
LWG
Lower tolerance limit Wave Generator Position
-0.7 mm
UWG
Upper tolerance limit Wave Generator Position
0 mm
Preview - Generation
Preview
Quotation
3D
2D

Location of catalog vendor
Select a country to see the local offices