Catalog navigation
CAD model selection
Delivery country
Selectable products: 12
HELP_VARIABLE
Company
Harmonic Drive
Description
CSF-2XH-F - Harmonic Drive® Gear with output bearing with output flange, input hub and narrow mounting flange
Bill of material
CSF-8-100-2XH-F
SIZE
Size
RATIO
Selection for Ratio
HSD
Hollow shaft diameter
0 mm
V
Version
Gear with output flange, input hub and narrow mounting flange
OD
Outer diameter
30.5 mm
L
Length
31.0 mm
HSC
Hub Shaft Connection
Set Screw
WGBD
WG borehole diameter
3 H7
ACCUR
Transmission accuracy
<2 arcmin
BL
Backlash
0 arcmin
TR
Limit for repeated peak torque
4.80 Nm
TA
Limit for average torque
3.30 Nm
NMAX
Max. input speed
8500 rpm
MOS
Max. Output Speed
85 1/min
WGT
Weight
100 kg
CRB
Integrated Output Bearing
Yes
MK
Permissible dynamic tilting moment
3.46 Nm
FA
Permissible axial load
630 N
FR
Permissible radial load
200 N
LWG
Lower tolerance limit Wave Generator Position
-0.3 mm
UWG
Upper tolerance limit Wave Generator Position
0 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices