Catalog navigation
CAD model selection
Delivery country
Selectable products: 18
HELP_VARIABLE
Company
Harmonic Drive
Description
CSF-ULW - Harmonic Drive® Gears with Output Bearing
Bill of material
CSF-14-100-2UH-ULW
SIZE
Size
RATIO
Ratio
OD
Outer Diameter
71 mm
L
Length
25.5 mm
HSD
Hollow shaft diameter
0 mm
HSC
Hub Shaft Connection
Screw connection
WGBD
WG borehole diameter
11 H7
ACCUR
Transmission accuracy
1.5 arcmin
BL
Backlash
0 arcmin
TR
Limit for repeated peak torque
28.0 Nm
TA
Limit for average torque
11.0 Nm
NMAX
Max. input speed
8500 rpm
MOS
max. Output Speed
85 1/min
WGT
Weight
0.230 kg
CRB
Integrated Output Bearing
Yes
MK
Permissible dynamic tilting moment
26.0 Nm
FA
Permissible axial load
764 N
FR
Permissible radial load
512 N
LWG
Lower tolerance limit Wave Generator Position
-0.8 mm
UWG
Upper tolerance limit Wave Generator Position
0.0 mm
Preview - Generation
Preview
Quotation
3D
2D

Location of catalog vendor
Select a country to see the local offices