Catalog navigation
CAD model selection
Delivery country
Selectable products: 4
HELP_VARIABLE
Company
Harmonic Drive
Description
FBS-2UH - Harmonic Drive® Hohl shaft gear
Bill of material
FBS-25-50-2UH
SIZE
Size
RATIO
Ratio
OD
Outer Diameter
93 mm
L
Length
53.1 mm
HSD
Hollow Shaft diameter
41.0 mm
ACCUR
Transmission accuracy
2 arcmin
BL
Backlash
3 arcmin
TR
Limit for repeated peak torque
47.0 Nm
TA
Limit for average torque
35.0 Nm
NMAX
Max. input speed
3600 rpm
MOS
max. Output Speed
72 1/min
WGT
Weight
1.30 kg
CRB
Integrated Output Bearing
Yes
MK
Permissible dynamic tilting moment
93 Nm
FA
Permissible axial load
1560 N
FR
Permissible radial load
1045 N
Preview - Generation
Preview
Quotation
3D
2D

Location of catalog vendor
Select a country to see the local offices