Catalog navigation
CAD model selection
Delivery country
Selectable products: 44
HELP_VARIABLE
Company
Harmonic Drive
Description
SHG-2UH - Closed Harmonic Drive® hollow shaft gear to feed through supply lines
Bill of material
SHG-32-160-2UH
SIZE
Size
RATIO
Selection for Ratio
OD
Outer diameter
147 mm
L
Length
65.5 mm
HSD
Hollow Shaft Diameter
36 mm
ACCUR
Transmission accuracy
<1 arcmin
BL
Backlash
0 arcmin
TR
Limit for repeated peak torque
261.0 Nm
TA
Limit for average torque
151.0 Nm
NMAX
Max. input speed
4800 rpm
MOS
Max. Output Speed
30 1/min
WGT
Weight
2.40 kg
CRB
Integrated Output Bearing
Yes
MK
Permissible dynamic tilting moment
580 Nm
FA
Permissible axial load
8161 N
FR
Permissible radial load
5468 N
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices