Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Delivery country
Add for comparison
Selectable products: 8
Company
Harmonic Drive
Description
BHA - Harmonic Drive® Servo actuators with hollow shaft
Bill of material
BHA-20A-100-AO-LA-SZE-1
Size
20
Hollow Shaft diameter
18.1
mm
Selection for Ratio
100
Motor winding type
Winding type AO (DC voltage link 560 V, voltage constant 27, 2 Vrms/1000 rpm)
Winding type DB (DC voltage link 48 V, voltage constant 4 Vrms/1000 rpm)
Connector version
Motor Feedback System
Break
No
Yes
Option Temperature sensor
Temperature sensor in motor connector
Temperature sensor in encoder connector
Maximum output torque
107 Nm
Maximum output speed
60.00 1/min
Maximum current
3.3 Arms
Continuous stall torque
64.0 Nm
Continuous stall current
1.8 Arms
Backlash
0 arcmin
Weight
2.8 kg
Integrated Output Bearing
Yes
Permissible dynamic tilting moment
172 Nm
Permissible axial load
4486 N
Permissible radial load
3006 N
Customs tariff number
85015100
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices