Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Delivery country
Add for comparison
Selectable products: 8
Company
Harmonic Drive
Description
FLA - Flat Harmonic Drive® solid shaft servo actuator
Bill of material
FLA-14A-50FB-H-24
Size
14
Ratio/Gear type
50FB
Voltage link
24
48
V
Motor winding type
Actuators with 24 VDC maximum stationary DC bus voltage and Harmonic Drive® Wave gear
Maximum output torque
11.2 Nm
Maximum output speed
100 1/min
Maximum current
9.7 Arms
Continuous stall torque
2.6 Nm
Continuous stall current
3.0 Arms
Hollow shaft diameter
0 mm
Backlash
3 arcmin
Weight
0.72 kg
Integrated Output Bearing
Yes
Customs tariff number
85011093
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices