Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Delivery country
Add for comparison
Selectable products: 32
Company
Harmonic Drive
Description
CSD-2A - Harmonic Drive® Gear component sets
Bill of material
CSD-25-120-2A-GR
Size
25
Ratio
120
Display Minimal Housing Clearance
Yes
No
Option „Flexspline hollow diameter“
Standard design
Flexspline with enlarged central bore (BB)
Outer diameter
85 mm
Length
17.0 mm
Hollow shaft diameter
20 mm
Hub Shaft Connection
Screw Connection
WG borehole diameter
24 H7
Transmission accuracy
1.0 arcmin
Backlash
0 arcmin
Limit for repeated peak torque
117.0 Nm
Limit for average torque
75.0 Nm
Max. input speed
5600 1/min
max. Output Speed
46 1/min
Weight
0.24 kg
Integrated Output Bearing
No
Lower tolerance limit Wave Generator Position
-0.2 mm
Upper tolerance limit Wave Generator Position
0 mm
Customs tariff number
84834090
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices