Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Delivery country
Add for comparison
Selectable products: 1
Company
Harmonic Drive
Description
CSG-2A - Harmonic Drive® Gear Component Set with highest torque capacity
Bill of material
CSG-32-160-2A-SP_C_10_WG1047888
Size
32
Ratio
160
Display Minimal Housing Clearance
Yes
No
Outer diameter
110
mm
Length
44.1
mm
Hub Shaft Connection
Clamping Set
Keyway
WG borehole diameter
10 H7
12 H7
14 G6
14 G7
19 G6
19 H7
Transmission accuracy
1.0
arcmin
Backlash
0 arcmin
Limit for repeated peak torque
484
Nm
Limit for average torque
281.0
Nm
Max. input speed
4800
1/min
max. Output Speed
30
1/min
Weight
0.890
kg
Integrated Output Bearing
No
Lower tolerance limit Wave Generator Position
-0.6
mm
Upper tolerance limit Wave Generator Position
0 mm
Customs tariff number
84834090
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices