Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Delivery country
Add for comparison
Selectable products: 47
Company
Harmonic Drive
Description
CPU-H - Harmonic Drive® Hohl shaft gear
Bill of material
CPU-32A-50-H
Size
32
Ratio
50
Outer Diameter
148 mm
Hollow Shaft diameter
36 mm
Length
79.0 mm
Transmission accuracy
1.0 arcmin
Twisting play
0 arcmin
Limit for repeated peak torque
216.0 Nm
Limit for average torque
108.0 Nm
Max. input speed
4800 1/min
max. Output Speed
96 1/min
Weight
5.00 kg
Integrated Output Bearing
Yes
Permissible dynamic tilting moment
578 Nm
Permissible axial load
9357 N
Permissible radial load
6269 N
Customs tariff number
84834090
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices