Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Delivery country
Add for comparison
Selectable products: 15
Company
Harmonic Drive
Description
CSF-1U - Harmonic Drive® Gear with output bearing with output shaft, input shaft and wide mounting flange
Bill of material
CSF-8-30-1U
Size
8
Selection for Ratio
30
Version
Gear with output shaft, input shaft and wide mounting flange
Outer diameter
29.0 mm
Length
65.5 mm
Transmission accuracy
<2 arcmin
Backlash
0 arcmin
Limit for repeated peak torque
1.80 Nm
Limit for average torque
1.40 Nm
Max. input speed
8500 1/min
max. Output Speed
283 1/min
Weight
0.130 kg
Integrated Output Bearing
Yes
Permissible dynamic tilting moment
3.46 Nm
Permissible axial load
630 N
Permissible radial load
200 N
Customs tariff number
84834090
Preview and CAD generation
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices