Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Delivery country
Add for comparison
Selectable products: 12
HELP_VARIABLE
Company
Harmonic Drive
Description
CSF-2XH-J - Harmonic Drive® Gear with output bearing with output shaft, input hub and narrow mounting flange
Bill of material
CSF-8-100-2XH-J
Size
8
Selection for Ratio
100
Display Minimal Housing Clearance?
Hollow shaft diameter
0 mm
Version
Gear with output flange, input hub and narrow mounting flange
Outer diameter
30.5 mm
Length
51.0 mm
Hub Shaft Connection
Set Screw
WG borehole diameter
3 H7
Transmission accuracy
<2 arcmin
Backlash
0 arcmin
Limit for repeated peak torque
4.80 Nm
Limit for average torque
3.30 Nm
Max. input speed
8500 1/min
Max. Output Speed
85 1/min
Weight
0.111 kg
Integrated Output Bearing
Yes
Permissible dynamic tilting moment
3.46 Nm
Permissible axial load
630 N
Permissible radial load
200 N
Lower tolerance limit Wave Generator Position
-0.3 mm
Upper tolerance limit Wave Generator Position
0 mm
Customs tariff number
84834090
Preview and CAD generation
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices