Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Delivery country
Add for comparison
Selectable products: 14
HELP_VARIABLE
Company
Harmonic Drive
Description
PMG-M - Harmonic Drive® Gear for motor mounting
Bill of material
PMG-11A-50-M
Size
11
Ratio
50
Display Minimal Housing Clearance?
Version
Gear for motor mounting
Outer Diameter
40 mm
Length
76.0 mm
Hollow shaft diameter
0 mm
Hub Shaft Connection
Clamping Set
WG borehole diameter
5 H7
Transmission accuracy
2.00 arcmin
Backlash
0 arcmin
Limit for repeated peak torque
5.00 Nm
Limit for average torque
4.70 Nm
Max. input speed
5000 1/min
max. Output Speed
100 1/min
Weight
0.25 kg
Integrated Output Bearing
Yes
Permissible axial load
196 N
Permissible radial load
245 N
Lower tolerance limit Wave Generator Position
-0.1 mm
Upper tolerance limit Wave Generator Position
0.0 mm
Customs tariff number
84834090
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices