Catalog navigation
CAD model selection
Delivery country
Selectable products: 14
HELP_VARIABLE
Company
Harmonic Drive
Description
PMG-S - Harmonic Drive® Gear with input shaft
Bill of material
PMG-11A-50-S
Size
Ratio
Version
Gear with input shaft
Outer Diameter
40 mm
Length
94.5 mm
Hollow shaft diameter
0
Transmission accuracy
2.00 arcmin
Backlash
0 arcmin
Limit for repeated peak torque
5.00 Nm
Limit for average torque
4.70 Nm
Max. input speed
5000 1/min
max. Output Speed
100 1/min
Weight
0.27 kg
Integrated Output Bearing
Yes
Permissible axial load
10 N
Permissible radial load
20 N
Preview - Generation
Preview
Quotation
3D
2D

Location of catalog vendor
Select a country to see the local offices