Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Delivery country
Add for comparison
Selectable products: 44
Company
Harmonic Drive
Description
SHG-2SH - Open Harmonic Drive® hollow shaft gear without input bearing
Bill of material
SHG-32-160-2SH
Technology
Wavegear technology
Triangle technology
Order code
32
Selection for Ratio
160
Display Minimal Housing Clearance
Yes
No
Outer diameter
142 mm
Length
65.5 mm
Hollow Shaft Diameter
36 mm
Hub Shaft Connection
Screw Connection
Transmission accuracy
<1.0
Backlash
0 arcmin
Limit for repeated peak torque
484 Nm
Limit for average torque
281 Nm
Max. input speed
4800 1/min
max. Output Speed
30 1/min
Weight
3.10 kg
Integrated Output Bearing
Yes
Permissible dynamic tilting moment
580 Nm
Permissible axial load
8161 N
Permissible radial load
5468 N
Lower tolerance limit Wave Generator Position
-1.1 mm
Upper tolerance limit Wave Generator Position
0 mm
Customs tariff number
84834090
Preview and CAD generation
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices