Catalog navigation
CAD model selection
Delivery country
Selectable products: 8
HELP_VARIABLE
Company
Harmonic Drive
Description
BHA - Harmonic Drive® Servo actuators with hollow shaft
Bill of material
BHA-20A-100-AO-LB-SZE-1
SIZE
Size
HSD
Hollow Shaft diameter
mm
RATIO
Selection for Ratio
MWT
Motor winding type
CD
Connector version
EFS
Motor Feedback System
B
Break
OTS
Option Temperature sensor
MOT
Maximum output torque
107 Nm
MOS
Maximum output speed
60.00 1/min
MC
Maximum current
3.1 Arms
CST
Continuous stall torque
64.0 Nm
CSC
Continuous stall current
1.7 Arms
BL
Backlash
0 arcmin
WGT
Weight
2.8 kg
CRB
Integrated Output Bearing
Yes
MK
Permissible dynamic tilting moment
172 Nm
FA
Permissible axial load
4486 N
FR
Permissible radial load
3006 N
Preview - Generation
Preview
Quotation
3D
2D

Location of catalog vendor
Select a country to see the local offices