Catalog navigation
CAD model selection
Delivery country
Selectable products: 8
HELP_VARIABLE
Company
Harmonic Drive
Description
FLA - Flat Harmonic Drive® solid shaft servo actuator
Bill of material
FLA-14A-50FB-H-24
SIZE
Size
RATIO
Ratio/Gear type
DC
Voltage link
V
MWT
Motor winding type
Actuators with 24 VDC maximum stationary DC bus voltage and Harmonic Planetary Gear
MOT
Maximum output torque
11.2 Nm
MOS
Maximum output speed
100 1/min
MC
Maximum current
9.7 Arms
CST
Continuous stall torque
2.6 Nm
CSC
Continuous stall current
3.0 Arms
HSD
Hollow shaft diameter
0 mm
BL
Backlash
3 arcmin
WGT
Weight
0.72 kg
CRB
Integrated Output Bearing
Yes
Preview - Generation
Preview
Quotation
3D
2D

Location of catalog vendor
Select a country to see the local offices