Catalog navigation
CAD model selection
Delivery country
Selectable products: 32
HELP_VARIABLE
Company
Harmonic Drive
Description
CSD-2A - Harmonic Drive® Gear component sets
Bill of material
CSD-25-120-2A-GR
SIZE
Size
RATIO
Ratio
MHC
Display Minimal Housing Clearance
FSOPT
Option „Flexspline hollow diameter“
OD
Outer diameter
85 mm
L
Length
17.0 mm
HSD
Hollow shaft diameter
20 mm
HSC
Hub Shaft Connection
Screw Connection
WGBD
WG borehole diameter
24 H7
ACCUR
Transmission accuracy
1.0 arcmin
BL
Backlash
0 arcmin
TR
Limit for repeated peak torque
117.0 Nm
TA
Limit for average torque
75.0 Nm
NMAX
Max. input speed
5600 rpm
MOS
max. Output Speed
46 1/min
WGT
Weight
0.24 kg
CRB
Integrated Output Bearing
No
LWG
Lower tolerance limit Wave Generator Position
-0.2 mm
UWG
Upper tolerance limit Wave Generator Position
0 mm
Preview - Generation
Preview
Quotation
3D
2D

Location of catalog vendor
Select a country to see the local offices