Catalog navigation
CAD model selection
Delivery country
Selectable products: 15
HELP_VARIABLE
Company
Harmonic Drive
Description
CSF-1U - Harmonic Drive® Gear with output bearing with output shaft, input shaft and wide mounting flange
Bill of material
CSF-8-30-1U
SIZE
Size
RATIO
Selection for Ratio
V
Version
Gear with output shaft, input shaft and wide mounting flange
OD
Outer diameter
29.0 mm
L
Length
65.5 mm
ACCUR
Transmission accuracy
<2 arcmin
BL
Backlash
0 arcmin
TR
Limit for repeated peak torque
1.80 Nm
TA
Limit for average torque
1.40 Nm
NMAX
Max. input speed
8500 rpm
MOS
Max. Output Speed
283 1/min
WGT
Weight
130 kg
CRB
Integrated Output Bearing
Yes
MK
Permissible dynamic tilting moment
3.46 Nm
FA
Permissible axial load
630 N
FR
Permissible radial load
200 N
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices