Catalog navigation
CAD model selection
Delivery country
Selectable products: 14
HELP_VARIABLE
Company
Harmonic Drive
Description
PMG-M - Harmonic Drive® Gear for motor mounting
Bill of material
PMG-11A-50-M
SIZE
Size
RATIO
Ratio
MHC
Display Minimal Housing Clearance?
V
Version
Gear for motor mounting
OD
Outer Diameter
40 mm
L
Length
76.0 mm
HSD
Hollow shaft diameter
0 mm
HSC
Hub Shaft Connection
Clamping Set
WGBD
WG borehole diameter
5 H7
ACCUR
Transmission accuracy
2.00 arcmin
BL
Backlash
0 arcmin
TR
Limit for repeated peak torque
5.00 Nm
TA
Limit for average torque
4.70 Nm
NMAX
Max. input speed
5000 rpm
MOS
max. Output Speed
100 1/min
WGT
Weight
0.25 kg
CRB
Integrated Output Bearing
Yes
FA
Permissible axial load
196 N
FR
Permissible radial load
245 N
LWG
Lower tolerance limit Wave Generator Position
-0.1 mm
UWG
Upper tolerance limit Wave Generator Position
0.0 mm
Preview - Generation
Preview
Quotation
3D
2D

Location of catalog vendor
Select a country to see the local offices