Catalog navigation
CAD model selection
Delivery country
Selectable products: 14
HELP_VARIABLE
Company
Harmonic Drive
Description
PMG-S - Harmonic Drive® Gear with input shaft
Bill of material
PMG-11A-50-S
SIZE
Size
RATIO
Ratio
V
Version
Gear with input shaft
OD
Outer Diameter
40 mm
L
Length
94.5 mm
HSD
Hollow shaft diameter
0
ACCUR
Transmission accuracy
2.00 arcmin
BL
Backlash
0 arcmin
TR
Limit for repeated peak torque
5.00 Nm
TA
Limit for average torque
4.70 Nm
NMAX
Max. input speed
5000 rpm
MOS
max. Output Speed
100 1/min
WGT
Weight
0.27 kg
CRB
Integrated Output Bearing
Yes
FA
Permissible axial load
10 N
FR
Permissible radial load
20 N
Preview - Generation
Preview
Quotation
3D
2D

Location of catalog vendor
Select a country to see the local offices